text.skipToContent text.skipToNavigation

Catalog No. : SMD196-9-GRD

Description:  WIRE MARKER WH:GRD(CD/500)AWG16-10

UPC: 786209902368

Closed Combination Sleeve Markers on Compact Disc - Color White, Recommended Wire Diameter .059 - .197 Inches, AWG #16-#10, Legend GRD
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire identification marker

Specifications

Color

White

Legend

GRD

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-10 AWG