text.skipToContent text.skipToNavigation

Catalog No. : SMD196-9-G

Description:  WIRE MARKER WH:G(CD/500)AWG16-10

UPC: 786209902351

Sleeve Markers on a Compact Disc - Color White, Legend G, Wire Range 16-10
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire identification marker

Specifications

Color

White

Legend

G

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-10 AWG

ETIM EC001530 Cable coding system

Model

Other

Colour

White

Imprint

Letters

Transparent

N

Documents/Support Tools

Sales Drawing

Click here