text.skipToContent text.skipToNavigation

Catalog No. : SMD118-9-9

Description:  WIRE MARKER WH:9(CD/500)AWG22-16

UPC: 786209901859

Closed Combination Sleeve Markers on Compact Disc - Color White, Recommended Wire Diameter .051 - .118 Inches, AWG #22-#16, Legend 9
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

White

Legend

9

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG

ETIM EC001530 Cable coding system

Model

Other

Cable diameter

1.3-3 mm

Cable diameter

0.5-0.12 inch

Colour

White

Imprint

Numbers

Transparent

N

Documents/Support Tools

Sales Drawing

Click here