text.skipToContent text.skipToNavigation

Catalog No. : SMD118-4-R

Description:  WIRE MARKER YEL:R(CD/500)AWG22-16

UPC: 786209901286

Sleeve Markers on a Compact Disc - Color Yellow, Legend R, Wire Range 22-16
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Legend

R

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG

Length

0.138 in , 3.5 mm

Width

0.14 in , 3.56 mm