Catalog No. : SMD118-4-DH
Description: WIRE MARKER YEL:-(CD/500)AWG22-16
UPC: 786209901118
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Material |
Soft PVC |
|
Color |
Yellow |
|
Legend |
- |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
22-16 AWG |
|
Length |
0.138 in , 3.5 mm |
|
Width |
0.14 in , 3.56 mm |
|
Model |
Other |
|
Material |
Plastic |
|
Cable diameter |
1.3-3 mm |
|
Cable diameter |
0.5-0.12 inch |
|
Length |
3.5 mm |
|
Length |
0.14 inch |
|
Width |
3.56 mm |
|
Width |
0.14 inch |
|
Colour |
Yellow |
|
Imprint |
Symbols |
|
Mounting method |
Snap |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |