Catalog No. : SMC244-9-P
Description: CLIP-ON MKER WH:P(BAG/200)AWG8-6
UPC: 786209900715
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Color |
White |
|
Legend |
P |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
8-6 AWG |
|
Length |
0.272 in , 6.9 mm |
|
Width |
0.157 in , 3.99 mm |
|
Model |
Other |
|
Material |
Plastic |
|
Cable diameter |
5-6.2 mm |
|
Cable diameter |
0.2-0.24 inch |
|
Colour |
White |
|
Imprint |
Letters |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |