text.skipToContent text.skipToNavigation

Catalog No. : SMC244-4-GRD

Description:  CLIP-ON MKER YEL:GRD(BAG/200)AWG8-6

UPC: 786209900227

Clip-On Sleeve Markers - Color Yellow, Recommended Wire Diameter .197 - .244 Inches, AWG #8-#6, Legend GRD
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Legend

GRD

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

8-6 AWG

Length

0.272 in , 6.91 mm

Width

0.157 in , 3.99 mm