Catalog No. : SMC244-4-EQ
Description: CLIP-ON MKER YEL:=(BAG/200)AWG8-6
UPC: 786209900197
Clip On Sleeve Marker - Color Yellow, Legend =, Wire Range 8-6
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Color |
Yellow |
|
Legend |
= |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Length |
0.272 in , 6.91 mm |
|
Width |
0.157 in , 3.99 mm |