Catalog No. : SMC244-4-B
Description: CLIP-ON MKER YEL:B(BAG/200)AWG8-6
UPC: 786209900135
SMC Series Vinyl Sleeve Clip On Marker - Open Clip-On, Recommended Wire Diameter .197 - .244 inches, Wire Range 8-6AWG, Color Yellow, Legend B, Packaging Strips
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Clip on wire marker |
Specifications
|
Material |
Vinyl |
|
Background Color |
Yellow |
|
Legend |
B |
|
Legend Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
8-6 AWG |
|
Diameter |
0.197-0.244 in , 5-6.2 mm |
|
Width |
0.27 in , 6.9 mm |
Documents/Support Tools
|
Sales Drawing |