text.skipToContent text.skipToNavigation

Catalog No. : SMC244-4-7

Description:  CLIP-ON MKER YEL:7(BAG/200)AWG8-6

UPC: 786209900494

SMC Series Vinyl Sleeve Clip On Marker - Open Clip-On, Recommended Wire Diameter .197 - .244 inches, Wire Range 8-6AWG, Color Yellow, Legend 7, Packaging Strips
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Clip on wire marker

Specifications

Material

Vinyl

Background Color

Yellow

Legend

7

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

8-6 AWG

Diameter

0.197-0.244 in , 5-6.2 mm

Width

0.27 in , 6.9 mm

Documents/Support Tools

Sales Drawing

Click here