Catalog No. : SMC197-9-2
Description: CLIP-ON MKER WH:2(BAG/200)AWG12-10
UPC: 786209900043
Descriptors
|
Category |
Clip on wire marker |
Specifications
|
Material |
Vinyl |
|
Background Color |
White |
|
Legend |
2 |
|
Legend Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
12-10 AWG |
|
Diameter |
0.157-0.2 in , 4-5 mm |
|
Width |
0.224 in , 5.7 mm |
|
Model |
Other |
|
Toothing |
None |
|
Material |
Plastic |
|
Cable diameter |
4-5 mm |
|
Cable diameter |
0.157-0.197 inch |
|
Width |
5.7 mm |
|
Width |
0.224 inch |
|
Colour |
White |
|
Imprint |
Numbers |
|
Mounting method |
Snap |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |