Catalog No. : SMC197-4-PL
Description: CLIP-ON MKER YEL:+(BAG/200)AWG12-10
UPC: 786209899521
SMC Series Vinyl Sleeve Clip On Marker - Open Clip-On, Recommended Wire Diameter .157 - .197 inches, Wire Range 12-10AWG, Color Yellow, Legend +, Packaging Strips
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Clip on wire marker |
Specifications
|
Material |
Vinyl |
|
Background Color |
Yellow |
|
Legend |
+ |
|
Legend Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
12-10 AWG |
|
Diameter |
0.157-0.2 in , 4-5 mm |
|
Width |
0.224 in , 5.7 mm |