text.skipToContent text.skipToNavigation

Catalog No. : SMC157-9-SH

Description:  CLIP-ON MKER WH:/(BAG/200)AWG16-14

UPC: 786209993434

SMC Series Vinyl Sleeve Clip On Marker - Open Clip-On, Recommended Wire Diameter 0.118 - .157 inches, Wire Range 16-14AWG, Color White, Legend /, Packaging Strips
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Clip on wire marker

Specifications

Material

Vinyl

Background Color

White

Legend

/

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-14 AWG

Diameter

0.118-0.157 in , 3-4 mm

ETIM EC001530 Cable coding system

Model

Other

Material

Plastic

Cable diameter

3-4 mm

Cable diameter

0.12-0.16 inch

Colour

White

Imprint

Symbols

Transparent

N

Documents/Support Tools

Sales Drawing

Click here