Catalog No. : SMC157-4-PL
Description: CLIP-ON MKER YEL:+(BAG/200)AWG16-14
UPC: 786209898722
Clip On Sleeve Marker - Color Yellow, Legend +, Wire Range 16-14
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Clip on wire marker |
Specifications
|
Material |
Vinyl |
|
Background Color |
Yellow |
|
Legend |
+ |
|
Legend Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
16-14 AWG |
|
Diameter |
0.118-0.157 in , 3-4 mm |
|
Width |
0.177 in , 4.5 mm |