text.skipToContent text.skipToNavigation

Catalog No. : SMC157-4-EQ

Description:  CLIP-ON MKER YEL:=(BAG/200)AWG16-14

UPC: 786209898593

Clip On Sleeve Marker - Color Yellow, Legend =, Wire Range 16-14
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Legend

=

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-14 AWG

Length

0.146 in , 3.71 mm

Width

0.14 in , 3.56 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant

Documents/Support Tools

Sales Drawing

Click here