text.skipToContent text.skipToNavigation

Catalog No. : SMC157-4-DH

Description:  CLIP-ON MKER YEL:-(BAG/200)AWG16-14

UPC: 786209898579

Clip On Sleeve Marker - Color Yellow, Legend -, Wire Range 16-14
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Clip on wire marker

Specifications

Material

Vinyl

Background Color

Yellow

Legend

-

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-14 AWG

Diameter

0.118-0.157 in , 3-4 mm

Width

0.177 in , 4.5 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant