Catalog No. : SMC157-4-5
Description: CLIP-ON MKER YEL:5(BAG/200)AWG16-14
UPC: 786209898876
Descriptors
|
Category |
Clip on wire marker |
Specifications
|
Material |
Vinyl |
|
Background Color |
Yellow |
|
Legend |
5 |
|
Legend Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
16-14 AWG |
|
Diameter |
0.118-0.157 in , 3-4 mm |
|
Width |
0.177 in , 4.5 mm |
|
Model |
Other |
|
Toothing |
None |
|
Material |
Plastic |
|
Cable diameter |
3-4 mm |
|
Cable diameter |
0.118-0.157 inch |
|
Width |
4.5 mm |
|
Width |
0.177 inch |
|
Colour |
Yellow |
|
Imprint |
Numbers |
|
Mounting method |
Snap |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |