Catalog No. : SMC118-9-PL
Description: CLIP-ON MKER WH:+(BAG/200)AWG22-16
UPC: 786209898326
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Color |
White |
|
Legend |
+ |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
22-16 AWG |
|
Length |
0.146 in , 3.71 mm |
|
Width |
0.14 in , 3.56 mm |
|
Model |
Other |
|
Material |
Plastic |
|
Cable diameter |
2.39-3.1 mm |
|
Cable diameter |
0.09-0.12 inch |
|
Colour |
White |
|
Imprint |
Symbols |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |