Catalog No. : SMC118-4-8
Description: CLIP-ON MKER YEL:8(BAG/200)AWG22-16
UPC: 786209898104
Clip On Sleeve Marker - Color Yellow, Legend 8, Wire Range 22-16
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Color |
Yellow |
|
Legend |
8 |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
22-16 AWG |
|
Length |
0.146 in , 3.71 mm |
|
Width |
0.14 in , 3.56 mm |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Other |
|
Material |
Plastic |
|
Colour |
Yellow |
|
Imprint |
Numbers |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |