text.skipToContent text.skipToNavigation

Alternate Catalog No. : SLV 42-212

Catalog No. : SLV42-212

Description:  SLV SERIES CLR PVC MECHANICAL CNNCT

UPC: 783786752478

SLV Series Clear PVC Encapsulated Insulated Street and Highway Lighting Mechanical Connectors, Conductor range 12-2
View More View Less
For more info visit:  electrification.us.abb.com
  • Rubber Insulation Ensures an Insulated Connection
  • Models with Streetlight Conncectors Fit a Range of Mains and Taps.
  • SLV Series Sized for a Range of Conductors - Prefect for Multiple Installation Types.
  • SLV Series Features Clear PVC to Enable Safe and Time-Saving Installation.

Descriptors

Category

Mechanical connectors

Special Features

SLV Series features clear PVC which enables safe and time-saving installation.Rubber Insulation ensures an insulated connection.

Application

Above Ground Applications

Specifications

Connection

Mechanical

Material

Clear PVC

Color

Clear

Insulation

PVC

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here