text.skipToContent text.skipToNavigation

Catalog No. : SLND-P299

Description:  CONDUIT FTNG STR PG29 NW29 IP66 GRY

UPC: 786209971142

LAD Connector Straight, PG Thread - Thread 29, Fits to Conduit Size NW/Metric 29/32, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

NW29 , PG29 Thread

Compliance and Certifications

POPs POPs 28 Compliant