text.skipToContent text.skipToNavigation

Catalog No. : SLND-M638

Description:  CONDUIT FTNG STR M63 NW48 IP66 GRY

UPC: 786209971043

Smart Line Straight Grey Connector with Integral Cone Seal, Material Polyamide 6, Thread Size - M63x1.5
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy push-in installation
  • Easy re-opening with screwdriver
  • Space savings due to compact design
  • Self-extinguishing, free of halogens and cadmium
  • Excellent impact strength
  • Fits both conduit profiles - fine (T) and coarse (G)

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

NW48 , M63x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant