Alternate Catalog No. : SLK 60 M
Catalog No. : SLK60M
Description: AL MECH STREETLIGHT NO10-NO4
UPC: 783786752416
Tin Plated Aluminum Mechanical Streetlight kit, Run #10 - #4 Aluminum and Copper, Tap #10 - #4 Aluminum and Copper. Includes Insulating Cap and Rocket, Wood Dowel, (2) Tin Plated Aluminum Fuse Clips with Screws, Silicone Grease and Instruction Sheet
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Housing Ensures a Fully Insulated, Watertight and Submersible Connection.
- Safe Separations - Fuse or Connecting Link Stays in Load Side When Separated.
- Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Cable.
- Rated for 600V, 30 Amp Maximum - Perfect for Heavy-Duty Applications.
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Includes Insulating Rocket and Cap |
|
Application |
Rated 600 Volts, 60 Amps Maximum, perfect for Heavy duty applications. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#10 to #4 AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |