Alternate Catalog No. : SLK 6-8488
Catalog No. : SLK6-8488
Description: FS IN LINE DISCONN SINGLE HOUSING
UPC: 783786752430
Flood Seal In Line Disconnect Kit, Single Housing. Includes Santoprene Insulating Cap and Rocket, Wood Dowel, (2) Tin Plated Copper Fuse Clips, (2) Copper Wire Stranded #14 x 19-3/4 inch, Silicone Grease.
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Housing Ensures a Fully Insulated, Watertight and Submersible Connection.
- Breakaway Design Separates Under Tension So Wires Do Not Break.
- Safe Separations - Fuse or Connecting Link Stays in Load Side When Separated.
- Rated for 600V, 30 Amp Maximum - Perfect for Heavy-Duty Applications.
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Includes Insulated Cap and Rocket |
|
Application |
Rated 600 Volts, 30 Amps Maximum, perfect for heavy-duty applications. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#14 STR AWG |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
Housing - Santoprene |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |