Alternate Catalog No. : SLK 22 M 10 CAB
Catalog No. : SLK22M10CAB
Description: ALUMINUM MECHANICAL STREETLIGHT KIT
UPC: 783786752362
Aluminum Mechanical Streetlight kit. Includes (2) Insulating Rockets trimmed at #14 - #10 Ring, (2) Fuse Clips, (1) Line End, (1) Load End, (2) #2 - #14 Wire Ends with Screws - 5/16-24 x 3/8 inch, Silicone Grease and Installation Instructions.
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Housing Ensures a Fully Insulated, Watertight and Submersible Connection.
- Safe Separations - Fuse or Connecting Link Stays in Load Side When Separated.
- Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Cable.
- Rated for 600V, 30 Amp Maximum - Perfect for Heavy-Duty Applications.
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Pre-Trimmed Rockets |
|
Application |
Rated 600 Volts, 30 Amps Maximum, perfect for heavy-duty applications. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#10 to #14 AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
EPDM Rubber Rockets |
Classifications
|
Brand Name |
Homac |