Alternate Catalog No. : SLK 1010-60 M
Catalog No. : SLK1010-60M
Description: MECH FUSEKIT INLINE FUSED1/0-2 60A
UPC: 783786752317
- EPDM Rubber Housing Ensures a Fully Insulated, Watertight and Submersible Connection.
- Safe Separations - Fuse or Connecting Link Stays in Load Side When Separated.
- Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Cable.
- Rated for 600V, 60 Amp Maximum - Perfect for Heavy-Duty Applications.
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
EPDM Rubber housing ensures a fully insulated, watertight and submersible connection. Safe separations - fuse or connecting link stays in load side when separated. Dual-rated and approved for a wide range of Aluminum or Copper Conductors. |
|
Application |
Rated 600 Volts, 60 Amps Maximum, perfect for Heavy duty applications. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to #2 STR/SOL AWG |
|
Number Of Conductors |
2 |
|
Material |
EPDM Rubber Housing |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |