Catalog No. : SLK-YM
Description: MECH FUSE KIT INLINE
UPC: 75114349888
Mechanical Fuse Kit Inline, Includes EPDM Rubber Finished Rocket and Twin Cap, Silicone Grease, Copper Wire #10,7 X 37/34. One Tin Plated Copper Fuse Holder with 5/16-24 Aluminum Set Screw with 1/8 Hex, One Tin Plated Aluminum Mechanical Splice with Three Stainless Steel 1/4-28 x 3/8 inch Screws. Accepts Standard Non-Glass Type Cartridge Fuse with 13/32 inch Diameter and 1-1/2 inch Length. Wire Range #12 to #4 CU-AL AWG.
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Housing Ensures a Fully Insulated, Watertight and Submersible Connection.
- Safe Separations - Fuse or Connecting Link Stays in Load Side When Separated.
- Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Cable.
- Rated for 600V, 30 Amp Maximum - Perfect for Heavy-Duty Applications.
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Accepts Standard Non-Glass Type Cartridge Fuse with 13/32 inch Diameter and 1-1/2 inch Length. Wire Range #12 to #4 CU-AL AWG. |
|
Application |
Rated 600 Volts, 30 Amps Maximum, perfect for heavy-duty applications. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#10 |
|
Number Of Conductors |
3 |
|
Material |
EPDM Rubber Housing |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |