Alternate Catalog No. : SLK-M VP
Catalog No. : SLK-MVP
Description: MECH Conn w/Wood Dowel,Rocket,Cap
UPC: 783786752287
Mechanical Connector With Wooden Dowel And Rocket/cap. Includes Insulating Cap and Rocket, Wood Dowel, (2) Tin Plated Fuse Clips, Silicone Grease and Installation Instructions.
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Housing Ensures a Fully Insulated, Watertight and Submersible Connection.
- Safe Separations - Fuse or Connecting Link Stays in Load Side When Separated.
- Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Cable.
- Rated for 600V, 30 Amp Maximum - Perfect for Heavy-Duty Applications.
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
EPDM Rubber Housing Ensures Fully Insulated, Watertight and Submersible Connection. Safe Separations, Fuse or Connecting Link Stays in Load Side when Separated. Dual-Rated and Approved. Rated for 600 Volts, 30 Amp Maximum. |
|
Application |
Rated 600 Volts, 30 Amps Maximum, perfect for heavy-duty applications. |
Specifications
|
Connection |
Mechanical |
|
Material |
EPDM Rubber Housing |
Classifications
|
Brand Name |
Homac |