Catalog No. : SLK-M
Description: MECH FUSE KIT INLINE FUSED 12-4
UPC: 783786752270
- EPDM Rubber Housing Ensures a Fully Insulated, Watertight and Submersible Connection.
- Safe Separations - Fuse or Connecting Link Stays in Load Side When Separated.
- Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Cable.
- Rated for 600V, 30 Amp Maximum - Perfect for Heavy-Duty Applications.
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
EPDM Rubber Housing Ensures Fully Insulated, Watertight and Submersible Connection. Safe Separations, Fuse or Connecting Link Stays in Load Side when Separated. Dual-Rated and Approved. Rated for 600 Volts, 30 Amp Maximum. |
|
Application |
Rated 600 Volts, 30 Amps Maximum, perfect for heavy-duty applications. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to #4 STR AWG , #12 to #4 SOL AWG |
|
Material |
EPDM Rubber Housing |
|
Color |
Black |
|
Voltage Rating |
600 V |
|
Amperage Rating |
30 A |
|
Insulation |
Yes, EPDM Rubber |
|
Environmental Conditions |
Watertight and Submersible |
Classifications
|
Brand Name |
Homac |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E100543 | N/A | ZMWQ | N/A | N/A |