Alternate Catalog No. : SL 8775-8
Catalog No. : SL8775-8
Description: ALUM REDUCER SPLICE, 1000 MCM-750
UPC: 783786752805
Aluminum Reducer Splice, 8 inch Long x 1.604 inch diameter. Wire Size 795(26/7) (30/19) ACSR or 1000-1033 Stranded to 636(26/7) ACSR or 750 Stranded. Dies 140H, 301, 342, 724, 1 1/2. Includes Oxide Inhibiting Compound and Yellow and Brown Caps. Center Stop.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Oil Stop. Pre-filled with Oxide Inhibitor and Capped |
|
Application |
Overhead Applications |
Specifications
|
Connection |
Compression |
|
Conductor Range |
795 ACSR or 1000 to 1033 STR kcmil , 636 ACSR or 750 STR kcmil |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 8 in , Diameter 1.604 in |
Documents/Support Tools
|
SDS |