Alternate Catalog No. : SL 8760
Catalog No. : SL8760
Description: AL REDUCER SPLICE 1000-600 10 INCH
UPC: 783786752799
Aluminum Reducer Splice, 10.00 Inch Length, 1.59 Outside Diameter, Wire Size 477(24/7) (26/7) (30/7) ACSR or 600 Stranded to 795(26/7) (30/19) ACSR or 1000-1033 Stranded. Dies 140H, 201, 342, 1 1/2. Includes Oxide Inhibiting Compound and Black and Brown Caps. Center Stop.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Oil Stop. Pre-filled with Oxide Inhibitor and Capped |
|
Application |
Overhead Applications |
Specifications
|
Connection |
Compression |
|
Conductor Range |
477 ACSR to 600 Stranded kcmil , 795 ACSR or 1000 to 1033 STR kcmil |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 10 in , Diameter 1.59 in |
Documents/Support Tools
|
SDS |