Catalog No. : SL602
Description: 602 ZINC ENTRANCE BODY
UPC: 785991435825
Service Entrance Body, Hub Thread Size 3/4 Inch, Length 3-9/16 Inches, Height 1-13/16 Inch, Width 1-17/32 Inch, Aluminum, For Threaded Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
Classifications
|
Brand Name |
Steel City |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Material |
Metal |
|
Material quality |
Aluminium |
|
Surface protection |
Untreated |
|
Surface polished |
N |