Catalog No. : SL601-1
Description: 1/2 INCH SERVICE ENTRANCE ELL,EA
UPC: 785991184761
Service Entrance Body, Hub Thread Size 1/2 Inch, Length 3-3/16 Inches, Height 1-1/2 Inch, Width 1-11/32 Inch, Aluminum, For Threaded Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Application |
For Threaded Rigid/IMC Conduit |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Hub Size |
1/2 in |
|
Length |
3-3/16 in |
|
Width |
1-11/32 in |
|
Height |
1-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Material |
Metal |
|
Material quality |
Aluminium |
|
Surface protection |
Untreated |
|
Surface polished |
N |