text.skipToContent text.skipToNavigation

Alternate Catalog No. : SL 600 NK

Catalog No. : SL600NK

Description:  CU TINPL COMP STACK LUG 2 HOLE 600

UPC: 783786752744

Tin Plated Copper Compression Straight and Stacking Lug Kit for Copper Terminations. Kit Contains (1) Straight Lug and (1) Stacking Lug and (2) 1/2 inch Stainless Steel Flat Washers. Straight Lug - L 600 N - Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size 600 kcmil CU. Installing Dies 96, 22, 1, 1-8/1. Length 6-23/32 inch. Pad 1-23/32 inch wide x 3-1/8 inch long x 1/4 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 2-5/8 inch. CSA. UL listed. Stacking Lug - SL 600 N - Tin Plated Copper Two-Hole Stacking NEMA Lugs - stacking lug, wire size 600 kcmil Stranded CU, uses bolt size 1/2 inch. Installing Dies 1 1/8-1, 22, 96. Length 6-7/8 inch. Pad 1-23/32 inch wide x 2-13/16 inch long x 1/4 inch thick. (2) 9/16 inch Diameter holes on 1-3/4 inch center. Barrel 2-5/8 inch. UL listed.
View More View Less
For more info visit:  electrification.us.abb.com
  • Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
  • Tin Plated to Resist Corrosion.

Descriptors

Category

Wire connectors

Special Features

Tin Plated to Resist Corrosion. Marked with Conductor Sizes and Die References.

Application

General Applications

Specifications

Connection

Compression

Material

Copper, Stainless Steel Flat Washers

Finish

Tin Plated

Insulation

None

Mounting

Bolt Size 1/2 in

Classifications

Brand Name

Homac

Standard

UL and CSA listed

Dimensions

Size

Length 6.750 inches, Pad width 1-11/16 inch

Wire Size

600 kcmil