Catalog No. : SL516-75
Description: EXTRA FLEX STEEL COND .297IN X 75ME
UPC: 786210487267
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
It is Sized to Be Used with a Variety of Set-Screw and Clamp Type Fittings |
|
Application |
Good Mechanical Protection to Wiring |
Specifications
|
Material |
Steel |
|
Finish |
Electrogalvanized |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B |
Dimensions
|
Trade Size |
5/16 in |
|
Length |
75 m |
|
Nominal size in inch |
5/16 inch |
|
Outer diameter |
10.69 mm |
|
Inner diameter |
7.54 mm |
|
Material |
Steel |
|
Bending radius, static |
19.5 mm |
|
Weight |
0.1 kg/m |
|
Colour |
Metallic |
Documents/Support Tools
|
Sales Drawing |