Alternate Catalog No. : SL 500 NSPC
Catalog No. : SL500NSPC
Description: COPPER COMP STACK LUG 500
UPC: 783786752720
Tin Plated Copper Two-Hole Stacking NEMA Lugs - stacking lug, wire size 500 kcmil Stranded Copper, uses bolt size 1/2 inch. Installing Dies TH, 87, 20, 1. Length 6-3/16 inch. Pad 1-9/16 inch wide x 2-29/32 inch long x 7/32 inch thick. (2) 9/16 inch Diameter holes on 1-3/4 inch center. Barrel 2-3/16 inch. UL listed. Oxide Inhibitor. Pink Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin Plated to Resist Corrosion. Marked with Conductor Sizes and Die References. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.250 inches, Pad width 1.556 inch |
|
Wire Size |
500 kcmil |
Documents/Support Tools
|
SDS |