Alternate Catalog No. : SL 4/0 NK
Catalog No. : SL4/0NK
Description: CU TINPL COMP STACK LUG 2 HOLE, 350
UPC: 783786752676
Tin Plated Copper Compression Straight and Stacking Lug Kit for Copper Terminations. Kit Contains (1) Straight Lug and (1) Stacking Lug and (2) 1/2 inch Stainless Steel Flat Washers. Straight Lug - L 4/0 N - Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size 4/0 Stranded CU, 95 MM2. Installing Dies 54, 243, 15. Length 5-3/16 inch. Pad 1-3/64 inch wide x 3-1/16 inch long x 1/8 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 1-5/8 inch. CSA. UL listed. Stacking Lug - SL 4/0 N - Tin Plated Copper Two-Hole Stacking NEMA Lugs - stacking lug, wire size 4/0 Stranded CU, uses bolt size 1/2 inch. Installing Dies TW-TY, 54, 15, 5/8-1. Length 5-5/16 inch. Pad 1-3/64 inch wide x 2-13/16 inch long x 1/8 inch thick. (2) 9/16 inch Diameter holes on 1-3/4 inch center. Barrel 1-9/16 inch. UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin Plated to Resist Corrosion. Marked with Conductor Sizes and Die References. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper, Stainless Steel Flat Washers |
|
Finish |
Tin Plated |
|
Insulation |
None |
|
Mounting |
Bolt Size 1/2 in |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL and CSA listed |
Dimensions
|
Size |
Length 5-3/16 inch, Pad width 11/16 inch. |
|
Wire Size |
4/0 STR AWG |