Catalog No. : SL380-75
Description: 360IN EXTRA FLEX STEEL COND 75M
UPC: 786210555973
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
It is Sized to Be Used with a Variety of Set-Screw and Clamp Type Fittings |
|
Application |
Good Mechanical Protection to Wiring |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B |
Dimensions
|
Trade Size |
0.360 in |
|
Length |
75 m |
|
Nominal size in inch |
Other |
|
Outer diameter |
13.08 mm |
|
Inner diameter |
9.14 mm |
|
Material |
Steel |
|
Bending radius, static |
25.4 mm |
|
Weight |
0.13 kg/m |
|
Colour |
Metallic |
Documents/Support Tools
|
Sales Drawing |