Alternate Catalog No. : SL 300 NK
Catalog No. : SL300NK
Description: CU TINPL COMP STACK LUG 2 HOLE, 300
UPC: 783786752607
Tin Plated Copper Compression Straight and Stacking Lug Kit for Copper Terminations. Kit Contains (1) Straight Lug and (1) Stacking Lug and (2) 1/2 inch Stainless Steel Flat Washers. Straight Lug - L 300 N - Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size 300 kcmil CU. Installing Dies 66, 17, 781. Length 5-3/4 inch. Pad 1-1/4 inch wide x 3 inch long x 5/32 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 2 inch. CSA. UL listed. Stacking Lug - SL 300 N - Tin Plated Copper Two-Hole Stacking NEMA Lugs - stacking lug, wire size 300 kcmil Stranded CU, uses bolt size 1/2 inch. Installing Dies 781, 17, TV, 66, 11/16. Length 5-29/32 inch. Pad 1-7/32 inch wide x 2-13/16 inch long x 5/32 inch thick. (2) 9/16 inch Diameter holes on 1-3/4 inch center. Barrel 1-3/16 inch. UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin Plated to Resist Corrosion. Marked with Conductor Sizes and Die References. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper, Stainless Steel Flat Washers |
|
Finish |
Tin Plated |
|
Insulation |
None |
|
Mounting |
Bolt Size 1/2 in |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL and CSA listed |
Dimensions
|
Size |
Length 5.910 inch, Pad width 1.224 inch |
|
Wire Size |
CU 300 kcmil |