text.skipToContent text.skipToNavigation

Alternate Catalog No. : SL 3-2 K

Catalog No. : SL3-2K

Description:  ALUM MECHANICAL SPLICE

UPC: 783786752621

Aluminum Flood-Seal Mechanical Splice Three-Wire Kits, conductor range #4 - #14 CU/#2 - #14 AL, 3 Outlets. Kit includes Connector, Cap with Liner, Rocket, Silicone Grease. Connector Length 1-3/16 inch x 9/16 inch x 3/8 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide-Inhibitor to prevent oxidation and keep out moisture. Dual-Rated. Approved for a wide range of aluminum or copper conductors. EPDM Rubber Splice Covers Ensure a Fully Insulated, Watertight Repair Spilice - There is no Taping, Hat Shrink or Masic Required. Sized for most conductors. Perfect for repairing any 2-,3- or 4-wire installation.

Specifications

Connection

Mechanical

Conductor Range

#4 to #14 CU AWG , #2 to #14 AL AWG

Material

Aluiminum with EDPM Rubber Cover

Classifications

Brand Name

Homac

Dimensions

Size

3 inch overall Length

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Click here