Alternate Catalog No. : SL 3/0 NK
Catalog No. : SL3/0NK
Description: CU TINPL COMP STACK LUG 2 HOLE, 3/0
UPC: 783786752584
Tin Plated Copper Compression Straight and Stacking Lug Kit for Copper Terminations. Kit Contains (1) Straight Lug and (1) Stacking Lug and (2) 1/2 inch Stainless Steel Flat Washers. Straight Lug - L 3/0 N - Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size 3/0 Stranded CU. Installing Dies 50, 243, BG, 5/8, 14. Length 5-1/8 inch. Pad 15/16 inch wide x 3 inch long x 1/8 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 1-1/2 inch. CSA. UL Listed. Stacking Lug - SL 3/0 N - Tin Plated Copper Two-Hole Stacking NEMA Lugs - stacking lug, wire size 3/0 Stranded CU, uses bolt size 1/2 inch. Installing Dies 5/8, 14, TU, 50. Length 5-3/8 inch. Pad 15/16 inch wide x 2-13/16 inch long x 7/64 inch thick. (2) 9/16 inch Diameter holes on 1-3/4 inch center. Barrel 1-7/16 inch. UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin Plated to Resist Corrosion. Marked with Conductor Sizes and Die References. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper, Stainless Steel Flat Washers |
|
Finish |
Tin Plated |
|
Insulation |
None |
|
Mounting |
Bolt Size 1/2 in |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL and CSA listed |
Dimensions
|
Size |
Length 5.375 inch, Pad width .943 inch |
|
Wire Size |
CU 3/0 STR AWG |