Alternate Catalog No. : SL 250 NK
Catalog No. : SL250NK
Description: COPPER COMP STACK LUG 250 TINPATE
UPC: 783786752560
Tin Plated Copper Compression Straight and Stacking Lug Kit for Copper Terminations. Kit Contains (1) Straight Lug and (1) Stacking Lug and (2) 1/2 inch Stainless Steel Flat Washers. Straight Lug L 250 N - Tin Plated Copper Two-Hole Straight NEMA Lugs. wire size 250 kcmil CU. Installing Dies 60, 166, 11/16, 16. Length 5-7/16 inch. Pad 1-1/8 inch wide x 3-1/16 inch long x 5/62 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 1-11/16 inch. CSA. UL Listed. Stacking Lug SL 250 N - Tin Plated Copper Two-Hole Stacking NEMA Lugs - stacking lug, wire size 250 kcmil Stranded, uses bolt size 1/2 inch. Installing Dies 11/16, 16, TR, 60. Length 5-9/16 inch. Pad 1-1/8 inch wide x 2-13/16 inch long x 9/64 inch thick. (2) 9/16 inch Diameter holes on 1-3/4 inch center. Barrel 1-9/16 inch. UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin Plated to Resist Corrosion. Marked with Conductor Sizes and Die References. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper, Stainless Steel Flat Washers |
|
Finish |
Tin Plated |
|
Insulation |
None |
|
Mounting |
Bolt Size 1/2 in |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL and CSA listed |
Dimensions
|
Size |
Length 5.562 inch, Pad width 1.129 inch |
|
Wire Size |
250 kcmil |