text.skipToContent text.skipToNavigation

Catalog No. : SL140-75

Description:  EXTRA FLEX STEEL COND .235IN X 75ME

UPC: 786210630786

.235 Inch X 75 M, Extra Flexible Steel Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Special Features

It is Sized to Be Used with a Variety of Set-Screw and Clamp Type Fittings

Application

Good Mechanical Protection to Wiring

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Dimensions

Trade Size

.235 in

Length

75 m

Documents/Support Tools

Sales Drawing

Click here