Alternate Catalog No. : SL 1000 NT
Catalog No. : SL1000NT
Description: CU TP 2HL STACK NEMA LUG 1000 1/2B
UPC: 783786752508
Tin Plated Copper Two-Hole Stacking NEMA Lugs - stacking lug, wire size 1000 kcmil Stranded Copper, Uses bolt size 1/2 inch. Installing Dies 125, 27, 1 1/2. Length 7-19/64 inch. Pad 2-5/32 inch wide x 2-7.8 inch long x 5/16 inch thick. (2) 9/16 inch diameter holes on 1-3/4 inch center. Barrel 2-15/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion.
Descriptors
Category |
Wire connectors |
Special Features |
Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references. |
Application |
General Applications |
Specifications
Connection |
Compression |
Material |
Copper |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |
Standard |
UL E9809. CSA LR35518. |
Dimensions
Size |
7-1/4 inch x 1-3/4 inch wide |
Wire Size |
1000 kcmil |