Alternate Catalog No. : SL 1/0 NK
Catalog No. : SL1/0NK
Description: COPPER COMP STACK LUG 1/0
UPC: 783786752492
Tin Plated Copper Compression Straight and Stacking Lug Kit for Copper Terminations. Kit Contains (1) Straight Lug and (1) Stacking Lug and (2) 1/2 inch Stainless Steel Flat Washers. Straight Lug L 1/0 N - Tin Plated Copper Two-Hole Straight NEMA Lugs, wire size 1/0 Stranded Copper. Dies 42, 12, 163, 1/2. Length 4-7/8 inch. Pad 49/64 inch x 3 inch long x 7/64 inch thick. (2) 9/16 inch holes on 1-3/4 center. Barrel 1-27/64 inch long. CSA. UL listed. Stacking Lug SL 1/0 N - Tin Plated Copper Compression Stacking Lug for Copper Terminations, Two-Hole NEMA Pad, 1/0 Stranded CU, Uses 1/2 inch Bolt. Installing Dies TQ, 42, 12, 1/2. Length 5-11/64 inch. Pad 49/64 inch wide x 2-13/16 inch long x 7/64 inch thick. (2) 9/16 inch diameter holes on 1-3/4 inch center. Barrel 1-7/16 inch. CSA. UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin Plated to Resist Corrosion. Marked with Conductor Sizes and Die References. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper, Stainless Steel Flat Washers |
|
Finish |
Tin Plated |
|
Insulation |
None |
|
Mounting |
Bolt Size 1/2 in |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 5.175 inch, Pad width .776 inch |
|
Wire Size |
1/0 STR AWG |