Catalog No. : SKWR5G
Description: RCPT WT 5W 4P M P
UPC: 708917168102
Watertight Receptacle, 4 Pole 5 Wire
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Watertight and oil tight |
|
Application |
Designed for outdoor NEMA 4, rough service and critical environment machinery, HVACR systems, servo control and other automatic/controlled functions requiring rugged, shock-resistant devices capable of safely breaking rated loads. |
Specifications
|
Material |
Receptacle housing made of cast aluminum, corrosion-resistant, copper-free alloy. |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLIW | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Number of poles |
4 |