text.skipToContent text.skipToNavigation

Catalog No. : SKWP4G

Description:  PLUG WT MULTI 4W3P

UPC: 708917140757

Multi-Pin Watertight Plug, 3 Pole 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Watertight and oil tight

Application

Designed for outdoor NEMA 4, rough service and critical environment machinery, HVACR systems, servo control and other automatic/controlled functions requiring rugged, shock-resistant devices capable of safely breaking rated loads.

Specifications

Material

Heavy Cast Aluminum

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Number of poles

3