Catalog No. : SKRR3G
Description: RECPT REV SVC 2W 3P 20A 6SKRR3
UPC: 708917193784
Multi-pin Reverse Service Male Receptacle, 2 Pole 3 Wire, Type SK
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Generous Wiring Space |
|
Application |
Designed for indoor or NEMA 1 automatic press, tool control and welder applications requiring rugged, shock-resistant devices capable of safely interrupting rated currents under load. |
Specifications
|
Material |
Receptacle housing made of Heavy-gauged steel, plated. |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLIW | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
20 A |
|
Number of poles |
2 |