text.skipToContent text.skipToNavigation

Catalog No. : SKR3G

Description:  SK MULTI-PIN RCPT 2P3W

UPC: 708917141051

Multi-pin Receptacle, 2 Pole 3 Wire, Type SK
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Generous Wiring Space

Application

Designed for indoor or NEMA 1 automatic press, tool control and welder applications requiring rugged, shock-resistant devices capable of safely interrupting rated currents under load.

Specifications

Number Of Poles

2

Number Of Wires

3

Material

Receptacle housing made of Heavy-gauged steel, plated.

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Number of poles

2