Catalog No. : SKPD7G/F23660A
Description: 20A,PLG,SE,600V,7WIRE,DUMMY W/ JPRS
UPC: 708917311485
20 Amp, Plug, 600V, 6 Pole 7 Wire, press control lockout dummy
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Generous Wiring Space |
|
Application |
Designed for indoor or NEMA 1 automatic press, tool control and welder applications requiring rugged, shock-resistant devices capable of safely interrupting rated currents under load. |
Specifications
|
Material |
Heavy Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
20 A |
|
Construction type |
Plug |